PRODUCTS

Kionix IoT Evaluation and Development Kit

February 15, 2017

Kionix IoT Evaluation and Development Kit

Kionix’s IoT Evaluation and Development kit based on Nordic Semiconductor’s Bluetooth LE SoC is a compact (27mm x 4.2mm), highly integrated modular sensor system integrates Kionix’s accelerometer (KX122-1037), combo accel-mag (KMX62), and combo accel-gyro (KXG03 ) sensors along with ROHM’s barometric pressure sensor (BM1383AGLV). In addition, it supports over-the-air firmware upload via Bluetooth LE and work out-of-the-box with Android applications, and application programming is easy with Nordic’s development tools. Kionix’s Evaluation Kit Software includes both Kionix Windows Sensor Evaluation and Multi-OS Evaluation Software. The Windows-based software is GUI driven to allow easy sensor configuration and data acquisition while the Multi-OS software is command-line driven for more flexible and sophisticated evaluation and algorithm development.

BUY