PRODUCTS

Multi-Sensor Shield

February 15, 2017

Multi-Sensor Shield SENSORSHLD1-EVK-101

The Multi-Sensor Shield, SENSORSHLD1-EVK-101, is a shield evaluation platform that integrates multiple ROHM sensor products on a single board. The shield uses standard Arduino shield interface pins, making it possible to connect to any evaluation kit with a shield interface header. The following sensors are included.

  • Analog Temperature Sensor (BDE0600G) ROHM
  • Digital Barometric Pressure Sensor (BM1383AGLV) ROHM
  • Hall Switch Sensor (Omnipolar with Polarity Discrimination) (BU52014HFV) ROHM
  • Geomagnetic Sensor (BM1422GMV) ROHM
  • Digital Color Sensors (BH1745) ROHM
  • Optical Proximity Sensors and Ambient Light Sensors (RPR-0521) ROHM
  • Analog UV Sensor (ML8511) LAPIS
  • Digital Accelerometer (KX122-1037/KX122-1048) Kionix
  • Digital Magnetometer and Accelerometer (KMX62) Kionix
  • Digital Gyroscope and Accelerometer (KXG03) Kionix

BUY